Console Drawer KVM Switch - TMCAT17

Console Drawer KVM Switch - TMCAT17

LCD KVM Switch with Integrated Cat5

Raritan’s TMCAT17 integrates a 17" LCD console drawer with an 8 or 16 port KVM switch for an all-in-one server access solution.  It offers the convenience of Cat5 cabling to connect to servers directly, while an optional second user can access servers outside the server room up to 650 feet away.

Learn More About
Console Drawer KVM Switch - TMCAT17

Features

Scalability and Cascading

Control 8 or 16 servers directly from the TMCAT17 LCD Console drawer, or access up to 256 servers by cascading with Raritan's MCCAT KVM Switch.

Space Saving Design

The 1U modular design takes up to 85% less space than a full sized keyboard, monitor, and mouse and manages one or more servers at the rack.

High Resolution LCD Display

Supports 1280 x 1024 video resolution at 150 feet for the local user and 1600 x 1200 @ 60Hz at 100 feet for a remote user through Raritan's Master Console User Station.

Simple Installation

Plug-and-play installation, auto-configuration, and easy-to-use, onscreen displays allow you to easily install the TMCAT17 to the rack.

Additional Features

Fits Your Environment

If the servers are all at the rack, use Raritan’s fixed length MCUTP cables. For longer distances up to 150 feet away, use Cat5 cables and CIMs.

Multi-Language Support

There‘s multi-language keyboard support for US English, UK English, German, French, Spanish, Italian, Korean, Chinese, and Japanese.

Password Authentication

Support for one program administrator and up to 127 user profiles for secure and reliable access and simple profile management.


AutoScan and AutoSkip

The AutoScan feature allows users to scan servers at variable rates while the AutoSkip feature allows you to bypass inactive channels.

Optional 2nd User Support

With the TMCAT17 and a User Station, a second user can connect from up to 650 feet from the switch for “lights-out” server room access.


Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Schedule a Demo

Schedule a demo to learn more about our rack mount console drawers.

Schedule Today

Have a Question?

Speak to us to learn more about Raritan rack mount console drawers.

Contact Us