Home » Products » Power Accessories » Mounting Brackets
Raritan Mounting Brackets ease the installation and securing of Raritan power distribution products into racks, IT cabinets, and other structures. Compatible with Raritan rack power distribution units (PDUs), inline meters, rack transfer switches, smart rack controllers, and branch circuit monitoring systems, these Mounting Brackets can be used vertically or horizontally to increase mounting flexibility and solve instrumentation challenges. Bracket options include L or Angle Brackets, Hinge Brackets, Vertical Brackets, Specialized Brackets, and Bracket Kits. Mounting buttons are also available.
PDU Mounting Bracket Benefits
250-80-7758-00
Dimensions (WxHxD): 43mm x 95mm x 65mm
251-01-0036-00
Dimensions (WxHxD): 30mm x 59mm x 88mm
251-01-0114-00
Dimensions (WxHxD): 185mm x 52.5mm x 50mm
251-01-0054-00
Dimensions (WxHxD): 83.2mm x 83.4mm x 53.6mm
251-01-0068-00
Dimensions (WxHxD): 108.2mm x 159.5mm x 142.5mm
251-01-0129-00
Dimensions (WxHxD): 302.9mm x 53.6mm x 31.75mm
250-80-0049-00
Dimensions (WxHxD): 136.5mm x 65mm x 1.6mm
251-01-0021-00
Dimensions (WxHxD): 14.7mm x 131.3mm x 81mm
251-01-0026-00
Dimensions (WxHxD): 64mm x 66mm x 22mm
251-01-0116-00
Dimensions (WxHxD): 159.35mm x 40.8mm x 40.6mm
251-01-0086-00
Dimensions (WxHxD): 2mm x 82mm x 100mm
A0026-000001-000-1
Dimensions (WxHxD): 78.31mm x 86.9mm x 9.9mm