All PDU Series are available in PX3 and PX4 models.
Please contact a Raritan power expert for availability.
ARM Cortex A53 800 MHz
(Atmel AM623)
ARM Cortex A5 500 MHz
(Atmel A5D21)
ARM Cortex A5 536 MHz
(Atmel A5D35A)
32MB QSPI NOR Flash
512M DDR4 RAM
32MB SPI NOR Flash
256MB DDR3 RAM
6MB SPI Flash
128MB DDR2 RAM
192mm x 36mm
192mm x 36mm
212mm x 43.5mm
High-Resolution Backlit Color TFT Display: Voltage, current, or active power (per line, per breaker, or per receptacle/outlet).
Alarms: Configuration Information (name, ratings, IP/networking information).
320 x 240 resolution.
Auto-flip orientation.
100% field-replaceable while hot, no loose screws, finger-safe replacement in the unlikely event of an outage.
100% field-replaceable while hot, no loose screws, finger-safe replacement in the unlikely event of an outage.
100% field-replaceable while hot, no loose screws, finger-safe replacement in the unlikely event of an outage.
Requires programming to match the Controller to the PDU’s hardware information. Contact Raritan Support for assistance.
4 large buttons with haptic feedback: up, down, select, and back.
Connection to a Power CIM peer is through an external USB dongle (DSER-PWR-USB-G4 or DKX3-PWR-USB-G4) and a USB-A port.
USB-B is available for direct CLI connection. For Serial/CLI applications over RJ45, an external DSER-CLI-USB-G4 dongle is needed.
Connection to a Power CIM peer is through an external USB dongle (DSER-PWR-USB-G4 or DKX3-PWR-USB-G4) and a USB-A port.
USB-B is available for direct CLI connection. For Serial/CLI applications over RJ45, an external DSER-CLI-USB-G4 dongle is needed.
Connection to a Power CIM peer is through an external USB dongle (DSER-PWR-USB-G4 or DKX3-PWR-USB-G4) and a USB-A port.
Using the PDU Link Port with a standard Cat5 connection, the Controller provides active redundant power to a second like-designed and versioned PDU controller, maintaining sensor connection and network visibility in case of an outage on the PDU infeed.
Using the PDU Link Port with a standard Cat5 connection, the Controller provides active redundant power to a second like-designed and versioned PDU controller, maintaining sensor connection and network visibility in case of an outage on the PDU infeed.
Using the Expansion Port with a standard Cat5 connection, the Controller provides active redundant power to a second like-designed and versioned PDU controller, maintaining sensor connection and network visibility in case of an outage on the PDU feed.
Link up to 8 PDUs where the Primary PDU has knowledge and power information from the attached Expansion PDUs. Redundant power from the first expansion unit ensures uptime even if the Primary PDU loses power.
Physically cascade 32 PDUs under one ethernet port or 16 PDUs with USB using bridging mode, or additionally, save IP addresses using a single IP address with port forwarding.
Supported through the external DX2-WIFI-KIT, a USB Wi-Fi antenna that connects a USB-A port to a Wi-Fi network.
Supported through the external DX2-WIFI-KIT, a USB Wi-Fi antenna that connects a USB-A port to a Wi-Fi network.
External USB Stick.
PDU to PDU cascading up to 32 devices, bulk configuration, webcams, console serial connection, and mobile interface support on tablets or smartphones.
Settings updates, bulk configuration, backup/restore, and firmware updates.
Local Connection: USB flash drive, Console Port, PDView App (available on iOS or Android).
Remote Management: TFTP Server, SSH / Command Line Interface (CLI), Web User Interface (HTTPS).
The Raritan PDView App allows you to quickly gain complete remote access and control to your intelligent and switched rack PDUs straight from your mobile device for initial setup and troubleshooting.
Compatible with the Sensor Port, the plug-and-play sensor bus allows up to 32 sensor packages to attach to each PDU.
SmartSensors supported: Temperature, humidity, airflow, differential air pressure, water/leaks, dust/particles, contact closures, dry contacts, proximity/motion, and vibration. Sensor hubs are also supported. (Accessories are sold separately.)
Learn More About Environmental Monitoring
Compatible with the Sensor Port, when equipped with the optional Intelligent Asset Management sensor, automate a real-time inventory of IT assets and their locations, down to the 1U level.
Options supported: Asset Management sensors. (Accessories sold separately.)
Compatible with the Feature port, when equipped with the optional Intelligent Asset Management sensor, automate a real-time inventory of IT assets and their locations, down to the 1U level.
Options supported: Asset Management sensors. (Accessories sold separately.)
Compatible with the Sensor Port, when cabinets and enclosures are equipped with optional intelligent door locks, handles, and card readers. Compatible with access control and DCIM solutions.
Options supported: Door Access sensors, Magnetic Contacts, Door Handles, and Card Readers. (Accessories sold separately.)
Record peak and minimum/maximum measurements with continuous coherent AC sampling at designated intervals.
Monitor harmonic events, waveform capture, voltage dips and swells, crest factor, power interruptions, energy usage, and more.
Record peak and minimum/maximum measurements with continuous coherent AC sampling at designated intervals.
HTTP(S); SSH Command Line Interface; Telnet; RS-232 (Serial); SNMP v2/v3; SMTP (email); IPv6/IPv4; MODBUS/TCP.
Receive alerts via SNMP TRAPs and INFORMs, email (SMTP), and Syslog when predefined thresholds are exceeded for both power and environmental events. Identical SNMP MIBs across all PDU series.
Automate intelligent PDU functions with Redfish® RESTful APIs, JSON-RPC, and LUA scripting. SDKs are available in Perl, Python, JavaScript, and Curl.
Learn More About Scripting
Configurable firewall (in/outbound traffic control).
Granular user/user group permissions.
Configurable strong passwords allow defining a minimal requirement for password length and complexity; a limited password history prevents reusing passwords, and password expiration ensures passwords are refreshed periodically.
Learn More About Security
Lightweight Directory Access Protocol (LDAP and LDAPS), Secure Boot, TACACS+ 1.2, Active Directory®, Remote Access Dial-In User Service (RADIUS) protocol, or local credential database.
Custom SSL certificates: CA certificates using RSA or ECDSA keys are supported.
Lightweight Directory Access Protocol (LDAP and LDAP/S), TACACS+ 1.2, Active Directory®, Remote Access Dial-In User Service (RADIUS) protocol, or local credential database.
Custom SSL certificates: CA certificates using RSA or ECDSA keys are supported.
HTTPS connections use TLS 1.2/1.3 with AES 128/256-bit ciphers supporting the widest range of browsers.
SNMP v3 connections can be authenticated with MD5/SHA1/SHA-224/SHA-256/SHA-384/SHA-512 and encrypted with DES/AES-128/AES-192/AES-256.
Firefox®, Safari® (Mac), Google® Chrome®, Microsoft Edge, and iOS. (See the User Guide for specific versions supported.)
English, German, Chinese (traditional characters), Japanese, Spanish, French, and Italian.
Up to 67kVA.
Higher capacity is available in ETO models.
From 12A up to 100A per line.
Single-phase: 100V, 120V, 200V, 208V, 230V, 240V, 277V
Three-phase: 208V, 400V, 415V, 480V
Please contact a Raritan power expert for availability.
ISO/IEC 62053-21 MID Accuracy Compliant.
EU2014/32 MID Accuracy Compliant.
±0.5% billing grade metering accuracy at Inlet/Outlets/Circuit Breaker.
Certified with all load types, in real operating conditions, at Inlet, Outlets, and Circuit Breakers, including Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor.
ISO/IEC 62053-21 MID Accuracy Compliant.
EU2014/32 MID Accuracy Compliant.
±1.0% billing grade metering accuracy at Inlet/Outlets/Circuit Breaker. Certified with all load types, in real operating conditions, Inlet, Outlets, and Circuit Breakers including Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor.
Configurable power sequencing with customizable delays.
PDU-based load shedding.
Last known state power-on.
Remote outlet and outlet group on/off (available across linked PDUs).
Keep outlets switched off to prevent unauthorized access and avoid tripped circuit breakers. Use remote power switching to reboot hung servers or provision outlets for new devices without ever having to set foot in the facility.
Units include a red, green, amber, white, and black LED which is connected to the outlet state.
The indicators show the following conditions: outlet on/off, outlet’s power above/below a threshold, circuit breaker is on/off, circuit breaker above/below a threshold, and the suspect outlet that tripped the circuit breaker.
Switched and Unmetered units include a single LED that is directly connected to the outlet state.
Metered units include a dual red/green LED which is connected to the outlet state.
The indicators show the following conditions: outlet on/off/boot up, circuit breaker is on/off, and circuit breaker above/below a threshold.
Alternating Branch Power Distribution is standard (on most models) and groups outlets into branches on a repeating and easily distinguishable pattern over the entire length of the PDU.
Standard 3m (10ft)
Optional: Unterminated and custom lengths available.
Standard: Flexible, SO, SOOW, or SJT.
Optional: FR-03/FR-06 Flame Test Rated Cables, Shielded or Unshielded Low Smoke/Zero Halogen (LSOH) Cables, Molded Power Cords/ Plug Assemblies.
Standard 45-degree angled infeed flexibly mounts and positions the infeed where needed.
Top End (facing ceiling), Top Front (same face as outlet), Bottom End (facing floor), or Bottom Front (same face as outlets) options.
Safely wire the power distribution unit directly to the junction box or input breaker using a hard-wired terminal block. Available upon request.
Configurations up to 54 outlets per chassis (mix of HDOT Cx and HDOT C13 outlets).
NEMA, IEC, and other outlet types are available.
Configurations up to 60 outlets (mix of C13 and C19 outlets) per chassis.
NEMA, IEC, and other outlet types are available.
Zero U (vertical).
1U, 2U, and 3U (horizontal) options.
Aluminum extruded enclosure. Premium build quality. A shallow footprint provides better rack accessibility, enhanced airflow, and easier physical mounting.
Standard color: Black (powder coat).
Optional full-color chassis or color label options upon request.
Learn More About Color-Coding PDU Options
Maximum Ambient Temperature: 60°C (140°F)
Relative Humidity (operating/storage): 5-90% RH / 5-95% RH non-condensing.
Elevation: 0-3048m (0-10000ft)
Maximum Ambient Temperature: 60°C (140°F)
Relative Humidity (operating/storage): 85% RH
Elevation: 0-1829m (0-6000ft)
On applicable models: UL and cULs, Canada ICES-003, FCC Part 15 Class A, RoHS compliant, CE, SAA, PSE, UKCA, KC.
ISO certifications: ISO 9001, ISO 14001, ISO 27001.
Additional certifications are available.
1U / 2U (Horizontal): Standard EIA brackets included.
0U (Vertical): Toolless button mounting included, adjustable sliding bracket and other custom mounting options available.
Learn More About Mounting Bracket Options
1U / 2U (Horizontal): Standard EIA brackets included.
0U (Vertical): Toolless button mount; right-angle bracket (4000 series and 5000 series models only); adjustable sliding bracket; and other custom mounting options available.
Standard 2-year manufacturer warranty. Extended warranty available for up to 5 years.
Learn More About Guardian Support Warranties
Raritan PX rack PDUs can be customized to fit your application needs, leveraging Raritan Advanced Engineering. Every aspect of the PX chassis, circuit breakers, input plug and feed, outlets, and power options can be custom engineered to fit your specific data center requirements.
Learn More About Raritan Advanced Engineering
Not all features are listed, and some are unavailable on selected models.