Products

KVM and Serial Accessories

Raritan offers a full suite of KVM and Serial accessories to help maximize the functionality and manageability of your KVM switches, including DVI extenders, computer interface modules (CIMs), converters, adapters, emulators, cables, and rackmount brackets.

Cat5 Reach DVI HD

The Cat5 Reach DVI HD KVM Extender is Raritan's latest generation Cat5 DVI and VGA Extender, providing 1080p HD video quality and protection while enabling remote access to DVI and VGA ports on PCs, servers or KVM switches.


Dominion KX User Stations

The Dominion® KX User Stations are standalone appliances for high performance IP access to servers connected to Dominion® KX III and KX IV switches, accessed by DSAM, RDP, VNC, VMware virtual machines, web links and SSH connections, together with optional CommandCenter integration.


Dominion KX IV Enhanced User Station

The Dominion® KX User Stations are standalone appliances for high performance IP access to servers connected to Dominion® KX III and KX IV switches, accessed by DSAM, RDP, VNC, VMware virtual machines, web links and SSH connections, together with optional CommandCenter integration.


Dominion® Serial Access Modules

Raritan’s new Dominion Serial Access Modules (DSAM), users can manage up to 8 serial devices connected to a Dominion KX III KVM-over-IP switch.


Computer Interface Modules

Raritan offers a full line of CIMs to support a variety of platforms and applications.


Converters, Adapters and Emulators

Raritan's full line of converters, adapters and emulators for support of multi-platform devices.


Cables

From KVM user console Ultra Thin Cables to Power Cords for rack PDU's and inline meters, Raritan has an answer for all your cabling needs with an array of options and sizes to support all platforms in your data center.


Local Console Controller

Raritan’s Local Console Controller LCC-USB-VGA is a console switch device that allows two consoles to access a single computer on a first-come, first-serve basis.


Fiber-to-Ethernet Media Converter

Legrand’s fiber-to-Ethernet media converter is specifically designed for electrical power substation (IEC 61000-4-5). It provides a high level of interference immunity and extended transmission range (up to 10km) in industrial applications.