THE POWER OF FORWARD THINKING
the all-new raritan px4 rack pdu
The need for reliable power, monitoring, and intelligence has never been greater.
The all-new Raritan PX4 Rack PDU doesn’t just solve today’s power needs; it anticipates tomorrow’s power challenges. The PX4 combines 30+ years of battle-tested intelligence with industry-proven outlet technology for unparalleled visibility, flexibility, and security. Experience why the most successful data centers trust Raritan PDUs to power their critical infrastructure.
![](/assets/ram/color_pdus.png)
OUTPACE. OUTTHINK. OUTPERFORM.
- Industry-leading Intelligence
- Exceptional Flexibility and Density
- Enterprise-Level Security
- Extraordinary Reliability
Outpace
The Intersection of Innovation and Proven Performance
The PX4 continues the Raritan legacy of delivering best-in-class intelligence while introducing a new set of industry-proven hardware and outlet technology. This new feature set supports rapid deployment in changing environments while providing high density, flexibility, and reliability to drive operational excellence.
Outthink
Breaking Boundaries in Hardware Design & Intelligence
The PX4 builds on the intelligence and reliability of the Xerus™ Technology Platform by adding a revolutionary combination of new hardware and software technologies. These new features ensure mission-critical uptime, real-time visibility, and alerting of power metrics at the cabinet or outlet level.
Outperform
Technology That Transforms Rack Power Distribution
The PX4 is more than just a rack power distribution unit. It is a unified rack PDU solution that provides forward-thinking tools, sensors, and insights to solve ever-evolving infrastructure challenges. It facilitates power management, environmental monitoring, network security, capacity planning, change management, and much more.
Specifications and Unique Features
We have the largest team of power engineers dedicated to rack power. We will work with you step-by-step to help you find the right PX4 for your specific application.
Range of Standard Options
- 100V, 120V, 200V, 208V, 230V, 240V, 400V, and 415V Inputs
- Single-Phase and Three-Phase Power
- 12A to 100A Input (higher capacity available in engineered to order models)
- Up to 54 Outlets (mix of HDOT Cx and HDOT C13 Outlets)
- NEMA, IEC, and other Outlet Types Available
- Zero U, 1U, 2U, and 3U Form Factors
- NEMA, IEC, 56 Series, and other Plug/Receptacle Options
- Standard Certifications including FCC Part 15 Class A, UL and cULs, IEC 62368, CE, UKCA
- Metering at the outlets, infeed, and circuit breakers available
Custom Engineered Options
We understand that power needs vary from customer to customer. Our team of experts will help you find the right PX4 PDU for your specific application, whether it be a cataloged model or by engineering a customized rack PDU for your unique needs.
Custom Engineering Capabilities
- PDU Color
- Line Cord Type, Length, Entry Location
- Outlets
- Plug Options
- Overcurrent Protection
- High kAIC or Fuse Options
- Form Factor & Dimensions
Want to find out more?
Raritan—Tested and Trusted.
Raritan rack PDUs increase reliability and intelligence in data centers around the world. Experience why the most successful data centers trust Raritan PDUs to power their critical infrastructure.
Authorized Safety TestingUL Client Test Data Program participant. Products are certified to the UL/IEC 62368 standard.
Worldwide Compliance StandardsWidened approval ranges ensure our PDUs stay compliant with the most stringent electrical standards.
Innovative Design PatentsSolves complex customer problems and improves our products.
Extended and Standard WarrantiesEnsures comprehensive coverage to ensure you get the most out of your investment.