Home » Raritan Blog
Michael Bord
May 15, 2014
Data center managers everywhere are being pushed to improve energy efficiency. But traditional approaches to power monitoring fall short because they fail to provide information about how much actual power devices are drawing, and whether cooling resources are being used efficiently.
The following are the top three ways to improve data center power monitoring, improve energy efficiency, and effectively utilize cooling resources.
Richard Dominach
April 25, 2014
AIT Partnership Group, a leading Raritan reseller in Europe and a trusted advisor on Data Center Management, Secure Network, and Broadcast & Control Room Solutions, featured Raritan’s new Dominion KX III KVM-over-IP switch in their Data Centre Blog in April. The post describes the many advancements of the next-generation KX III, highlighting the blazing video performance of the KX III in a video comparison versus its predecessor. Capable of IP remote video performance of up to 30 frames per second for 1920x1080 HD video, the KX III is perfect for both traditional IT applications and for dynamic, audio, and video-based applications.
"The increased processing power can be best seen in this practical demo."
Try the Dominion KX III from your computer, right now! Take a test drive.
Paula Alves
April 7, 2014
We’re excited to announce that the Software & Information Industry Association (SIIA), has named Raritan a finalist for the 2014 CODiE Award for Best Asset Management for its DCIM operations software dcTrack®.
Paula Alves
March 18, 2014
Worldwide demand for real-time data, applications, and services has led to an unprecedented increase in data center density and energy costs. While IT equipment accounts for 50% of those energy costs, another 37% is consumed when cooling and circulating air; a figure that amounts to hundreds of millions of dollars per year.
Richard Dominach
February 12, 2014
Raritan is proud to announce the Dominion KX III, our new line of next-generation digital KVM switches providing BIOS-level remote access and control of PC’s and servers. Containing all of the features of the Dominion KX II, the KX III is the industry’s highest performing KVM-over-IP switch.