Home » Raritan Blog
Jessica Ciesla
October 6, 2020
Economical Remote Management and At-the-Rack Access in a Single Product!
Do you need web-based, remote management of computer and networking equipment? Do you also need at-the-rack access of computer equipment? And would you like an economical, easy-to-use product that can do both?
If so, Raritan’s Dominion LX II – LED combination LX II KVM Switch and T1700-LED LCD drawer models can do all of that and more!
Jessica Ciesla
August 12, 2020
When we talk about the Dominion KX IV -101 as Raritan’s fastest KVM-over-IP switch, we are usually focused on its ability to support 4K video or 1080p video at 60 frames per second. But video isn’t the only area where the KX IV-101 shines! Due to its all-digital architecture and its direct USB connection to the target computer, the KX IV-101 supports virtual media much faster than our current generation Dominion KX III switches.
Jessica Ciesla
April 2, 2020
Looking for an economical KVM solution? This blog discusses features included in the new Dominion LX II, and why it would be beneficial for you to trade up from the original Dominion LX.
The new Dominion LX II from Raritan is the latest in a line of products designed with the small to midsize business IP KVM switch user in mind. Our new unit is designed to provide economical, Java-free, BIOS-level remote access to between 8 and 16 servers as well as virtual media. The new Dominion also supports connections up to 15 frames-per-second at a resolution up to 1080p and 1200p. With six different options available, the next generation LX II is poised to become the leading SMB IP KVM switch on the market today.
Jessica Ciesla
February 5, 2020
Looking for an economical KVM solution? This blog from Raritan discusses the Dominion LX II, an IP KVM switch designed for small to midsized businesses (SMB).
The new Dominion LX II from Raritan is the latest in a line of products designed with the small to midsize business IP KVM switch user in mind. Our new switches are designed to provide economical, Java-free, BIOS-level remote access to between 8 and 16 servers, as well as virtual media to copy files and install software. The new Dominion also supports connections up to 15 frames-per-second at resolutions up to 1080p and 1200p. With six different options available, the next generation LX II is poised to become the leading SMB IP KVM switch on the market today.
Jessica Ciesla
December 17, 2019
When we talk about the Dominion KX IV-101 as Raritan’s fastest KVM-over-IP switch, we are usually focused on its ability to support 4K or 1080p video at 60 frames per second. As impressive as that is, video isn’t the only area where the KX IV-101 shines!