Home » Products » Rack Management » SmartLock System
The SmartLock™ System is a networked intelligent electronic door access and control system designed to deliver audited and controlled access to sensitive IT assets in the data center's white space. It is an economically scalable solution that addresses evolving cabinet-level physical security requirements and improves the workflow management of regulatory compliance mandates from PCI DSS, SOX, SSAE, HIPAA, GDPR, and EN50600.
The system consists of an intelligent door position sensor and an electronic doorhandle adapter that deploys quickly into an existing IT infrastructure. It does not require complicated wiring between cabinets or security-related equipment. It will retrofit with any pre-existing white space cabinet, containment, and enclosure while seamlessly integrating with your data center’s technology architecture to:
In addition to physical security at the rack, Raritan offers other intelligent rack solutions that monitor and deliver critical information needed for continued uptime.
Scalable and flexible, the devices are accessible through an existing IT network within security management and DCIM software or with standard scripting and communication protocols. This allows for fast and easy IP address cascading, network discovery, configuration, and ongoing maintenance.
The SmartLock system is compatible with a Sensor Port on a Raritan Smart Rack Controller and PX intelligent PDU. This delivers dual networking and power redundancy options without requiring added infrastructure wiring. It also ensures uptime while reducing the effort to resolve critical issues when they occur.
Designed to fully integrate and retrofit with the most popular electronic door lock devices, the SmartLock system makes installation and operation simple and economical.
With on-demand door control for defined users or groups, the SmartLock system provides flexible and secure access and control down to cabinet and device levels.
The SmartLock system provides seamless integration with popular access smart cards and other ID management technologies. It delivers multiple levels of security allowing identifiable and authorized personnel access to sensitive IT assets.
Embedded into the SmartLock system is Raritan’s innovative Xerus Technology Platform. Xerus enables smart sensing, tracking, and alerting of proactive, real-time information with automated audit-trail logging of access events.
Basic SmartLock Solution
EASY INTRODUCTION TO CABINET ACCESS CONTROL
The SmartLock Basic solution provides the best value for entry-level access and control requirements. Its standard lock and optional modular card reader make this solution ideal for data centers with a smaller footprint.
Standard SmartLock Solution
A PERFECT FIT FOR YOUR ENTERPRISE SECURITY STANDARDS
The SmartLock Standard solution is the ideal choice for operations that require a higher level of security but still need easy integration into existing IT infrastructure.
Advanced SmartLock Solution
VERSATILE AND SCALABLE ACCESS CONTROL
The SmartLock Advanced solution is the ultimate access and control system for data centers that require the most secure environment. This option addresses future growth demands and security requirements.*
*Advanced options listed are available on select models.