Intelligent Asset Tags and Sensors

Intelligent Asset Tags and Sensors

Raritan's Asset Management Tags (AMTs) and Asset Management Sensors (AMSs)

provide data center operators an accurate, automated, real-time inventory of all IT assets and their locations, down to the 1U level.  

Integrates with data center infrastructure management (DCIM) software to easily track assets, determine capacity in a number of areas, and manage adds, moves, or changes.

In addition to physical security at the rack, Raritan offers other intelligent rack solutions that monitor and deliver information you need for continued uptime.

Features

Easily Locate Your IT Assets

Each Asset Management Tag has a unique ID chip and barcode that identify stored asset information.

Track Your Assets in Real-Time

Easily and securely attach the AMT to the IT device and track assets as they are moved to other locations.

Quickly See the State of All Assets

Customizable RGB color LEDs to indicate a variety of states or tasks such as flashing for a server maintenance request, or a solid green LED for production devices.

DCIM Integration

Integrates with data center infrastructure management (DCIM) software to easily obtain IT asset ID information and rack location.

Additional Features

Multi-colored LED's

User configurable colored LEDs, solid or flashing to provide at the rack indication on the status of all assets. 1 LED per 1U of rack space.

Simple Installation

Magnetically mount the Asset Management Strip to existing racks, no need to reconfigure equipment.

Asset Database

Raritan’s DCIM software stores device info like: item type, function, administrator, port location, etc. as well as any custom fields unique to a particular device.


Works with SRC and PX

Plug and play with Raritan’s Smart Rack Controller and PX intelligent rack PDU's.

3rd party software

The SNMP interface can be used by any third-party software to read asset tag IDs, physical location, get TRAPS for events, and set LED colors per U space.

Available in 4 sizes

Options for different height racks with models for 42U, 45U, 48U and 54U racks.



Ready to Learn More?

View Data Sheet

Download the AMS/AMT Data Sheet to Learn More.

Download

Schedule a Demo

Contact Raritan to Schedule a Demonstration.

Schedule Today

Contact Us

Speak to us to learn more about Raritan intelligent asset tags and sensors.

Call or Chat Today