Dominion KX IV Enhanced User Station

Dominion KX IV Enhanced User Station

The Dominion® KX IV Enhanced User Station is a standalone appliance for high performance IP access to servers connected to Dominion® KX III and KX IV switches, accessed by DSAM, RDP, VNC, VMware virtual machines, web links and SSH connections, together with optional CommandCenter integration. The slim form factor allows it to easily sit on a desk, be mounted in a standard 19” rack, or VESA-mounted on the back of a monitor. Deploy using standard Cat5 cabling and Ethernet/IP technology.

Simultaneously access, view, and control multiple servers, spread across up to 4 monitors. Or use the innovative keyboard and mouse sharing feature to work across 4, 8, 12 or more monitors!

Dominion KX IV User Station is recommended for use with the Dominion KX IV-101 High Performance KVM for resolutions up to 4K. This model also supports larger numbers of KVM sessions and up to 4 monitors.

The Dominion KX IV Enhanced User Stations can replace outdated analog matrix switches, supplement inflexible broadcast systems or be deployed anywhere hassle-free IP access is needed. It is perfect for broadcast, labs, studios, control rooms, offices, and data centers.

Learn More About Our
Dominion KX IV Enhanced User Station

High Performance KX III and KX IV User Appliances

  • Stream multiple video sessions up to 60 frames per second
  • Ultra-fast connections and sub-second switching
  • Video Supported: DVI, HDMI, USB-C & DisplayPort video
  • Virtual media, USB audio, Smartcard
  • Support for multiple video output systems
  • KX IV User Station supports: 4K video, 4 monitors and more KVM sessions

Productive and Powerful User Interface

  • Multiple simultaneous IP connections across one, two, or three monitors
  • Mouse sharing feature supports 4, 8, 12 or more monitors!
  • Scan servers and optionally save screenshots
  • Favorites and hot-key switching
  • Productive window management
  • Save & restore window layouts, even across multiple User Stations
  • Chinese, German and Japanese language support

Flexible IP Solution — Easy to Deploy

  • Flexible dual LAN or WAN access
  • Use corporate and/or separate LAN
  • Connects with Cat5 cabling
  • Access hundreds of servers and devices
  • PC/Laptop access also available
  • Desktop, rack & VESA mountable
  • Support for RDP, VNC, VMware virtual machines (ESXi), web links, SSH and DSAM connections
  • CommandCenter for centralized login and access
  • Web-based and API-based remote control






User Station Remote Control



Keyboard and Mouse Sharing

Work across multiple User Stations and 4, 8, 12, or more monitors
Restore Window Layouts across multiple User Stations
Login, logout, shut down & reboot multiple User Stations with one click!



Screenshots

Dominion KX III User Station


Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Online Demo

Try the Dominion KX III right now. See if it's right for you.

Test Drive

Have a Question?

Contact a product specialist to learn more about KX III.

Contact Us