About Us

‘At-the-Rack’ KVM-over-IP Access in Branch Locations

Posted on September 15, 2020

—Launch of Dominion® LX II Combo KVM-over-IP/LCD Drawers—

Schiedam, The Netherlands, (15 September 2020)Raritan® — a brand of Legrand®, and a leading provider of intelligent data center management and rack power distribution solutions, today added three combo “KVM-over-IP/LCD Drawer” models to its existing Dominion LX II portfolio.

With local at-the rack access plus one or two remote users, these 8 or 16 port combo digital KVM switches with an integrated 17” LCD monitor plus keyboard provide reliable Java-free BIOS level control. Perfectly suited in IT environments for IT admin tasks with up to 256 connected devices and for organizations with multiple satellite server locations enabling both local and remote access.

For the EMEA region, there are various additional language keyboard support options available for the combo switches that include French, German, UK English, Swiss German, Spanish, and Italian.

Standard productivity features such as virtual media, absolute mouse synchronization, directory server authentication, and PC Share are all included in this new switch, enabling IT, data center, test lab, and network administrators to remotely manage computer and serial devices to maximize uptime, avoid travel and quickly resolve issues.
Dominion LX II models all offer the possibility to administer a wide range of servers, PCs and laptops with VGA, DVI, HDMI, USB-C, DisplayPort, USB, and PS/2 interfaces. With the integrated combo KVM-over-IP switches you can additionally manage 2 or 4 networking or serial devices via Dominion Serial Access Modules (DSAM).

Dominion LX II Benefits

  • Attractive SMB price point with enterprise-level features
  • Java-free, BIOS-level, IP remote access
  • One or two remote users. One local user. 8 or 16 KVM ports.
  • HTML5-based HTML KVM Client
  • VGA, DVI, HDMI, USB-C, and DisplayPort
  • Productive video performance for 1080p and 1200p video at 15 frames/second
  • Strong TLS, password settings, password retry lockout, and the Advanced Encryption Standard (AES). It also integrates with Active Directory®, LDAP or RADIUS.
  • Universal Virtual Media™ to transfer files, load software and boot an OS
  • Optional Serial Access via DSAM

“The second-generation Dominion LX II KVM-over-IP switches and combo KVM drawers are the perfect affordable solution for today’s environment with people now both working from home and those gradually returning to their office environment.” says Richard Dominach, Director of Product Management at Raritan. “In branch office environments too the DLX2-xxx-LED models are the ideal solution for both ‘at-the-rack’ and remote access control.” 

For more information on the Dominion LX II, visit here.

Availability and Pricing
Both the combo KVM-over-IP/LCD drawers (DLX2-108-LED, DLX2-116-LED, DLX2-216-LED) and KVM-over-IP only units (DLX2-108, DLX2-116, DLX2-216) are available in stock from our EMEA warehouse and distributed through a wide network of resellers. For the latest pricing contact your local Raritan/Legrand/Minkels representative or authorized reseller.

View by Category
Monthly Archives
More Recent News
Legrand Data Center Solutions Named Finalist in Two Categories for DCS Awards: Power Distribution Unit and Sustainability Innovation of the Year
Posted on April 29, 2024
Legrand Revitalizes Data Center Sector with Two Revolutionary Intelligent Rack PDUs
Posted on May 2, 2023
Raritan kürt Atlantik Systeme zum Partner of the Year 2022
Posted on May 1, 2023
Raritan kürt Schröder Kommunikationstechnik zum „Implementation Partner of the Year 2022“
Posted on May 1, 2023
Raritan kürt Atlantik Systeme und KVM-Switch Versand zu Partners of the Year 2021
Posted on March 28, 2022