Products

Power Distribution

Raritan's data center power products include rack power distribution units (rack PDUs), inline meters, transfer switches, and branch circuit monitoring systems. Leveraging Xerus Technology Platform, all Raritan power distribution products improve uptime and availability by making power management devices easier to deploy, control, and manage remotely across multiple locations. Natively compatible with DCIM software, Raritan power distribution products allow you to easily scale new environmental monitoring and access control devices as well as gather actionable insights for quicker, smarter decision making.

PX Intelligent Rack PDUs

The PX Intelligent Rack PDU series provides reliable power distribution for IT equipment cabinets. It offers metering at the inlet, outlet, and PDU circuit breaker level. Support for 120 to 400V: single or three-phase. Form factors from Zero to 3U. Plus environmental monitoring support.

Learn More


PX Inline Meters

The PX Inline Meter series is a simple way to add power and environment monitoring to other vendors’ basic PDUs. It also monitors standalone IT equipment. Simply wire or plug the inline meter into existing circuits. See real-time power data, and check for hot spots.

Learn More


Branch Circuit Monitor

The branch circuit monitoring system provides data center and facilities managers with real-time and historical views of electrical capacity and power usage at the panelboard, floor PDU, RPP, or overhead busway. Add metering to an existing data center, or install within a new construction.

Learn More


Intelligent Hybrid Rack Transfer Switch

The Raritan Hybrid Rack Transfer Switch prevents downtime in cabinets with single power supply devices. It provides power metering at the inlet, outlet, and branch circuit level. It also offers outlet-level switching for better remote power control. Its patent-pending hybrid design allows for reliable load transfers within 4 to 8ms.

Learn More


PXO Compact Power Distribution

The PXO-line of compact, intelligent power distribution units (PDUs), provides visibility and control to locations that are not readily available by IT personnel. The slim and space-saving chassis design allows the device to be mounted almost anywhere and is a perfect application for powering IT and audiovisual systems.

Learn More


Rack Management

Intelligent Asset Tags and Sensors

Raritan’s Asset Management Tags and Sensors, combined with Raritan’s DCIM software, provide an accurate, automated, real-time inventory of all IT assets and their locations.


SmartLock System

The SmartLock door access control system is a networked, plug-and-play control solution designed to easily improve physical security and compliance for your IT and whitespace assets.


SmartSensors

SmartSensors for temperature, humidity, airflow, air pressure, water, dust/particles, vibration, and contact closures help data center managers identify hot spots, efficiently and optimally cool equipment, prevent costly downtime, and maintain data center security.


Smart Rack Controller

Smart Rack Controller (SRC) is an intelligent sensor management solution for environmental conditions, asset location, physical access, and more...


DCIM Software

Power IQ®

Power IQ® DCIM Monitoring Software enables data center and facility managers to closely monitor and efficiently utilize their existing data center power infrastructure. Data center health maps, power analytics, cooling charts, and reports can alert you to potential trouble, and help you to understand real-time power load, trends, and capacity at all levels of infrastructure. A configurable dashboard provides vendor agnostic views of power capacity, environmental health, and energy consumption.


Power Accessories

Environment Sensors

Environment sensors for temperature, humidity, airflow, air pressure, water, and contact closure help data center managers identify hot spots, efficiently and optimally cool equipment, prevent costly downtime and maintain data center security.


Mounting Brackets

A series of vertical and horizontal mounting bracket options are available to ease the installation of Raritan rack power distribution products into racks, IT cabinets, and other structures.


SecureLock® Power Cords

Prevent accidental power cord disconnects with SecureLock - an integrated locking system of power cords and rack PDU outlets which secures power cords to rack PDUs.