Standard on all models: Inlet Metering; Branch Circuit / Breaker Trip Alarming;
Billing Grade Metering Accuracy (+/- 1%), Certified ISO/IEC 62053-21, EU2014/32 MID Accuracy Compliant.
ARM Cortex A5 536 MHz
(Atmel A5D35A)
16MB SPI Flash
128MB DDR2 RAM
ARM9 400 MHz
(Atmel SAM9G20)
16MB NOR Flash
64MB SDRAM
ARM9 400 MHz
(Atmel SAM9G20)
16MB NOR Flash
64MB SDRAM
High-Resolution Color TFT Display: Voltage, current, or active power (per line, per breaker, or per receptacle / outlet); Alarms; Configuration Information (name, ratings, IP / networking information). 320 x 240 resolution. Auto-flip orientation.
High-Resolution Color TFT Display: Voltage, current, or active power (per line, per breaker, or per receptacle / outlet); Alarms; Configuration Information (name, ratings, IP / networking information). 220 x 176 resolution. Auto-flip orientation.
7-Segment LED Display: Voltage, current, or active power (per line, per breaker, or per receptacle / outlet).
Yes
100% Field Replaceable while hot, no loose screws, no risk of short circuits, finger safe replacement in the unlikely event of an outage.
Yes
100% Field Replaceable while hot, no loose screws, no risk of short circuits, finger safe replacement in the unlikely event of an outage.
No
4 large foil buttons with haptic feedback: up, down, select, back.
4 large foil buttons with haptic feedback: up, down, select, back.
2 Dual push-button
10/100 BaseT Ethernet + Gigabit Ethernet standard; WiFi (802.11a/b/g/n)
10/100 BaseT Ethernet; WiFi (802.11a/b/g/n)
10/100 BaseT Ethernet; WiFi (802.11a/b/g/n)
Yes
Optional
Optional
Yes
Access your PDU on two separate networks or VLANs. Or, use the secondary Ethernet port for cascading (daisy chaining).
No
No
Yes
With a standard Cat5 connection, the iX7 Controller provides active redundant power to a second PDU controller, maintaining sensor connection and network visibility in case of an outage on the PDU feed.
No
No
USB or Ethernet Cascading, up to 16 devices.
USB Cascading, up to 16 devices.
USB Cascading, up to 16 devices.
External USB Stick
External USB Stick
External USB Stick
WiFi networking, PDU to PDU cascading up to 16 devices, bulk configuration, webcams, and mobile interface support on tablet or smartphone (PDView App available on iOS or Android).
Settings updates, bulk configuration, backup/restore, and firmware updates
Local Connection: USB flash drive, Console Port, PDView App (available on iOS or Android)
Remote Management: TFTP Server, SSH / Command Line Interface (CLI), Web User Interface (HTTPS).
Temperature, Humidity, Air Flow, Differential Pressure, Water Leak and Contact Closure.
Plug-and-Play sensor bus allows up to 32 environmental sensors to attach to each PDU.
Learn More about Environmental Monitoring
When equipped with the optional Raritan Intelligent Asset Management sensor, automates real-time asset of equipment located in your data center.
Learn More about Asset Management
Compatible with Raritan intelligent door lock, handles, and card readers. Webcam alerts. Compatible with access control and DCIM solutions including Sunbird Power IQ.
HTTP(S); SSH Command Line Interface; Telnet; RS-232 (Serial); Power IQ; SNMP version v2/v3; SMTP; IPv6/IPv4; MODBUS/TCP;
Receive alerts via SNMP, email (SMTP), and syslog when predefined thresholds are exceeded for both power and environmental events. Identical SNMP MIBs across all families.
Automate intelligent PDU functions with JSON-RPC and LUA scripting. Software development toolkits (SDKs) available in Perl, Python, JavaScript, and Curl.
Learn More about Scripting
Configurable Firewall (in/outbound traffic control); Configurable Strong Passwords; User Login Restrictions; Custom SSL Certificates;
Learn More about Security
Lightweight Directory Access Protocol (LDAP), Active Directory®, Remote Access Dial-In User Service (RADIUS) protocol, or local credential database.
Strong passwords and granular user/user group permissions.
Up to 67kVA.
From 12A up to 100A per line.
From 100V, single phase; to 480v, three phase.
ISO/IEC 62053-21 / EU2014/32 MID Accuracy Compliant (+/-1%)
Certified with all load types, in real operating conditions, at all positions (CB, Inlet, Outlets)
(kWh), Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor.
Configurable Power Sequencing; PDU-based Load Shedding;Last Known State Power-on;Remote Outlet and Outlet Group On/Off;
Keep outlets switched off to prevent unauthorized access and avoid tripped circuit breakers. Use remote power switching to reboot hung servers or provision outlets for new devices without ever having to set foot in the facility.
Select PX three-phase models feature alternating outlet phase sources (US: L1 / L2, L2 / L3, L3/ L1; EU and Asia : L1, L2, L3) to dramatically improve load balancing, power cord dressing, and airflow.
Standard 3 Meters (10ft)
Optional: No Cord, or custom lengths up to 10 Meters (33ft)
Standard: Flexible,SO, SOOW or SJT
Optional: FR-03/FR-06 Plenum Cables, Shielded or Unshieled Low Smoke/Zero Halogen(LSOH) Cables, Molded Power Cords/ Plug Assemblies
Top End (facing ceiling), Top Front (same face as outlet), Bottom End (facing floor), or Bottom Front (same face as outlets) options.
Safely wire the power distribution unit directly to junction box or input breaker using a hard-wired terminal block.
Learn More about Terminal Block Options
Configurations up to 60 outlets per chassis.
Maximum Ambient Temperature: 60°C (140°F) on most models
85% Relative Humidity
0-10000ft Elevation
Standard Black (powder coat)
Optional: Red, Blue, Light Blue, White, Green, Magenta, Orange, Gray, Brown, Yellow, and other custom PANTONE RAL upon request.
UL, Canada ICES-003, FCC Part 15 Class A, RoHS compliant, CE ,SAA , EAC
1U / 2U (Horizontal): Standard EIA brackets included.
0U (Vertical): Tool-less button mount; right-angle bracket (4000 series and 5000 series models only); infinitely-adjustable sliding bracket; and other custom mounting options available.
Standard 2 year manufacturer warranty. Extended warranty available up to 5 years.
Learn more about Guardian Support Warranties.
Raritan PX can be customized to fit any application needs, leveraging Raritan Advanced Engineering. Every aspect of the PX chassis, circuit breakers, input plug and feed, outlets and power options can be custom-engineered to order to fit your specific data center requirements.Following a stringent certification process, your custom engineered model will be fully tested and certified before delivery.
Learn More about Raritan Advanced Engineering