Environment Sensors

Environment Sensors

All Data Center Environment Sensors

Raritan’s sensors are deployed as plug-and-play options for PX intelligent rack PDUs, EMX rack controllers, PX inline meters and branch circuit monitors eliminating the need for a separate controller. Environment data is instantly sent to a DCIM software solution.  A simple web-based interface allows data center managers to see real-time environment data and report trends over time. Raritan environment sensors enable data center managers to:

  • Ensure uptime by monitoring racks for potential hot spots.
  • Save on cooling by confidently raising data center temperatures.
  • Maintain cabinet security with contact closure sensors.
  • Improve data center availability by receiving environment alerts.
  • Make strategic decisions on cooling design and containment.
  • Set thresholds and alerts to monitor onsite or remote facilities.

Learn more about other advanced rack monitoring solutions for maintaining uptime.

Our Sensors

► Environmental Monitoring Sensors

Temperature SmartSensor™

(DX2-T1) Single temperature sensor.

Temperature and Humidity SmartSensor

(DX2-T1H1) Single combination temperature and humidity sensor.

Temperature and Humidity SmartSensor Kit

(DX2-T2H2) Dual sensor packages [(2) DX2-T1H1].


Temperature and Humidity SmartSensor Kit

(DX2-T3H1) Three sensor packages [(1) DX2-T1H1 + (2) DX2-T1] (four sensors total in three sensor packages)

Airflow Management SmartSensor

(DX2-AF1) Single airflow sensor. Monitors indoor airflow, measuring the increase and decrease of air movement and flow velocity.

Temperature and Differential Air Pressure SmartSensor

(DX2-T1DP1) Single combination temperature and differential air pressure sensor.


Dust/Particle SmartSensor

(DX2-PS) Single dust/particle sensor + external sensor head. Monitors indoor dust/particle density levels flowing through the sensor.


► Water Detection Sensors

Water/Leak Floor SmartSensor

The Water/Leak Floor series (DX2-WSF-35-KIT, DX2-WSF-70-KIT, DX2-WSF-100-KIT) detects the presence of water/glycol leaks. Available in 3.5m, 7m, and 10m lengths.

Water/Leak Rope SmartSensor

The Water/Leak Rope series (DX2-WSC-35-KIT, DX2-WSC-70-KIT, DX2-WSC-100-KIT) detects the presence of water as well as marks the specific location of a leak. Available in 3.5m, 7m, and 10m lengths.


► Physical Access & Security Sensors

Proximity/Motion and Tamper SmartSensor

(DX2-PIR) 1 x infrared motion detector + 1 x occupancy (proximity) sensor + 1 x tamper detector. Detects motion around a cabinet or specific location.

Contact Closure SmartSensor

(DX2-CC2) 1 x contact closure sensor. Detects the open-and-closed status of a pair of isolated contacts, such as a relay or switch.

Dry Contact SmartSensor

(DX2-D2) 1 x active dry contact. It’s an actuator that detects and controls a signal to/from connected third-party dry contacts.


Dry Contact/Contact Closure SmartSensor

(DX2-D2C6) 2 x dry contact + 6 x contact closure + 1 x magnetic contact. It’s an actuator that detects and controls a signal to/from connected third-party dry contacts and contact closures and can change their electrical signal into an action.

Powered Dry Contact SmartSensor

(DX2-PD2) 2 x active dry contacts with switchable 12V output. It’s an actuator that detects and controls a signal to/from connected third-party dry contacts.

Powered Dry Contact/Contact Closure SmartSensor

(DX2-PD2C5) 2 x powered dry contact with switchable 12V output + 5 x contact closure sensors. It’s an actuator that detects and controls a signal to/from connected third-party dry contacts and contact closures and can change their electrical signal into an action.


► Specialized Sensors

Vibration Sensor

(DX-VBR) Single vibration sensor detects shock and vibrations over a range of frequencies. Also supports one Contact Closure sensor with DIP switch configurable polarity (normally open/normally closed).


► Sensor Hubs & Accessories

Sensor Hub

(DX2-ENVHUB4) Four-port (1x4) hub to expand RJ45 sensor ports on applicable managing devices to increase the number of connected sensors; each port on the Hub can handle multiple sensor packages*; comes with a mounting bracket. (*Contact us to learn more!)

Remote Hub

(DX2-REMHUB4) Four-port (1x4) hub to expand the length of RJ45 sensor ports on SRC-0800 and SRC-0803 Raritan Smart Rack Controller models only; comes with a mounting bracket. Also supports DX2-DH2C2 controller and up to 8 SmartLock handles.



Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Schedule a Demo

Schedule a demo to learn more about our environmental sensors.

Schedule Today

Get the Power Catalog

Get all the information on our iPDUs, Transfer Switch, Sensors, and More!

Power Product Catalog