Home » Products » Desktop KVM Switches » expreZo EZswitch
Raritan’s expreZo™ EZswitch provides consolidated desktop or at-the-rack KVM switching of multiple servers and PCs. This inexpensive PS/2 and USB KVM switch provides access to 8 or 16 servers and can be cascaded to connect to up to 4,096 devices.
It’s ideal for Small to Medium-Size Businesses that need BIOS-level adminstration of computers for rebooting or troubleshooting.
Only 1U and fitting into a standard 19” rack or on the desktop, this hybrid KVM switch consolidates access and control of 8 or 16 PCs servers to a single workstation. 8 cables are included, no CIMs are required.
Quickly switch between connected devices via push button at the front panel, using hotkey combinations from your keyboard, or from an on screen on-screen display (OSD) menu.
Allows up to three levels of cascading, enabling control of up to 4,096 servers from a single console.
The expreZo EZswitch supports a video resolution of up to 2048 x 1536 @ 65 Hz.
Works with PCs and servers with PS/2 and USB interfaces and supports Microsoft Windows 98SE, Me, 2000, XP, 2003, Vista, Windows 7 & 8, Linux, Macintosh OS9/OSX and Sun servers.
AutoScan allows users to scan servers at variable rates for effortless monitoring. AutoSkip allows users to bypass inactive channels.
When switching to a different port on the KVM switch, a beep signal provides notification thereby preventing accidental changes to the wrong PC or server.
Intuitive OSD menus allow for easy installation, navigation, and server selection.
EZswitch supports USB, PS/2® and Sun USB keyboard and mice interfaces.
EZswitch supports USB, PS/2® and Sun USB keyboard and mice interfaces.