Local Console Controller

Local Console Controller

CONTROLS LOCAL AND REMOTE ACCESS

Raritan’s Local Console Controller LCC-USB-VGA is a console switch device which allows two consoles to access a single computer on a first-come, first-serve basis. An alternate version, the LCC-USB-VGA-6MC is available with a cable to connect to an external switch.

LCC-USB-VGA is designed for manufacturing and factory environments. Connected to single computer or manufacturing device, the LCC controls local and remote access to allow both remote and local access, or for safety purposes, to disconnect remote access when undergoing local maintenance or local use.

KEY FEATURES

  • Two USB-VGA consoles control a single computer
  • Automatic computer sharing on first-come first-serve basis
  • Supports PS/2 and USB computers
  • Supports console switching via push button and hot-key
  • PC share or manual operation mode selection
  • Configurable DIP switches
  • Option for Private Mode
  • Rackmountable
  • Supports dry contact by I/O Port
  • Status LED
  • Firmware upgradeable
  • Supports VGA, SVGA and MultiSync monitors
  • Multi-platform support
  • Compatible with Raritan Dominion KX III
Learn More About Our
Local Console Controller
FRONT VIEW (CONSOLE SIDE) REAR VIEW (PC SIDE)

Raritan Semiconductor
Manufacturing Solution


Ready to Learn More?

Schedule an Online Demo

Schedule a demo to learn more about Raritan's KX III.

Schedule Today

Read the eBook

See why only KVM-over-IP switches are the safe, smart choice.

Download Now

Contact Us

Contact a product specialist to learn more about KX III.

Contact Us Today