Raritan is a proven technology innovator with a 30+ year history of providing power, remote access and control solutions. With this expertise we assist today's leading cellular networks operators achieve greater efficiency with smart solutions to centralize monitoring and access to vital remote-based equipment.
Our solutions are designed to prepare for current state and future growth of your cellular infrastructure to:
Solution Components
Smart Rack Controller
1U Smart rack controller with, 2 x C14 power inputs, 8 x RJ-45 sensor ports, 1 x RJ-45 RS-485 port, 2 x USB-A ports, 1 x USB-B port, 2 x RJ-45 (10/100/1000 Mbps) Ethernet ports, 1 x RJ-45 feature port, with built in 2 x RJ-45 ports to connect remote hubs, multi-color LCD display.
Temp. & Humidity Sensors
Dual combo sensor - 3m (10 ft) cable length from RJ-12 connector to combined temperature/humidity sensor, and additional 3m (10 ft) between additional combined temperature/humidity sensor (total length 6m/20 ft).
Digital Sensor
The digital sensor has seven channels for both contact closure sensors and dry contact signal actuators for additional sensor needs, such as smoke detection.
Power IQ®
Power IQ® software provides information and controls for you to monitor your infrastructure resources, while also providing alerting features to let you know potential trouble before downtime occurs.
Solution Overview
More Resources:
Let's Connect.
Are you a cellular carrier,
tower operator, or IT integrator interested in a proof-of-concept?
* Denotes a required field.