Home » Products » Rackmount Console Drawers » MasterConsole® Digital LED
Raritan’s MasterConsole® Digital with integrated 17” LED Console Drawer (MCD-LED) is a digital KVM switch and console drawer combination for small to midsized businesses. This advanced combination brings you KVM ports for 8 and 16 servers and can be cascaded 2 levels to support up to 512 connections at distances up to 100 feet (30 meters). The flexible video interface supports both Analog — VGA and Digital — DVI, HDMI and DisplayPort with a maximum HD video resolution up to 1920x1080. The MCD-LED with its convenient space saving design simply connects to multiple computers with the use of standard Category 5/6/6e cables. MCD-LED provides at-the-rack access with a friendly user interface and convenient hotkeys to quickly access connected computers. It is ideal for performing system maintenance, administration, running applications, and troubleshooting.
The 1U modular design takes up to 85% less space than a full sized keyboard, monitor, and mouse.
Control 8 or 16 servers directly from the MCD-LED switch, or access up to 512 servers by cascading with Raritan’s MCD-232 Cat5 KVM switches.
Plug-and-play installation, auto-configuration, and easy-to-use onscreen displays allow for easily install of the MCD-LED at the rack.
Supports 1920x1080 video resolution at 150 feet.
Multi-language keyboard support for US English, UK English, German, French, Spanish, Italian, Korean, Chinese and Japanese.
Support for one program administrator and up to 127 user profiles for secure and reliable access and simple profile management.
Model | Users | Ports |
MCD-LED17108 | 1 | 8 |
MCD-LED17116 | 1 | 16 |
Part # | DVI | DisplayPort | HDMI | VGA | Audio | Cable Length (ft.) |
MDCIM-DVI | 150 | |||||
MDCIM-HDMI | 150 | |||||
MDCIM-DP | |
|
|
| 150 | |
MDUTP20-VGA | 6 | |||||
MDUTP40-VGA | 12 | |||||
MDUTP60-VGA | 18 | |||||
MDUTP150-VGA | 45 |