The Dominion® PX is an intelligent power management solution that helps you improve efficiency in your data center, with remote outlet-level monitoring and management, remote power cycling, intuitive GUI management and 256-bit AES encryption.
With the Dominion PX:
- Emergencies can be resolved with remote serial and TCP/IP access to outlet-level switching, improving MTTR.
- Capacity planning is simplified with unit-level and outlet-level power utilization information.
- Staff can gather detailed power information to improve uptime and productivity.
- Travel costs and time can be saved with remote power cycling and monitoring.
Information provided by the Dominion PX - displayed at the strip via an LED display, and remotely through a Web browser - can be used to improve capacity planning through power consumption information for both the PDU and individual receptacle. Precise, outlet-level access and control allows users to reboot attached devices.
Whether used alone or integrated with other Raritan solutions, the intelligent Dominion PX offers secure access with 256-bit AES encryption and strong passwords. Dominion PX supports advanced authorization options including outlet-level permissions and LDAP/S, RADIUS and Active Directory®. Flexible management interfaces support HTTP, HTTPS, IPMI, SMASH-CLP, SSH, Telnet and SNMP, as well as user-configurable, outlet-level delays for power-sequencing.
Dominion PX Remote Power Management Solutions can be integrated with the following Raritan solutions:
- KVM switches: Dominion® KX II and Paragon® II
- Secure console servers: Dominion SX
- Centralized IT infrastructure management: CommandCenter® Secure Gateway
To find the switch that best fits your needs, see the table below.
|
DPCR20A-32
|
2U horizontal PDU with 20 x IEC C-13 outlets, 230V AC, 32A, 7.4kVA, IEC60309 plug: 6H-P. Ethernet and serial connections. |
$1,049.00 |
|
DPCR8A-16
|
1U horizontal PDU with 8 x IEC C-13 outlets, 230V AC, 16A, 3.7kVA, IEC60309 plug: 6H-P. Ethernet and serial connections. |
$649.00 |
|
DPCR8A-20L6
|
1U horizontal PDU with 8 x IEC C-13 outlets, 208V AC, 20A, 3.3kVA, NEMA locking plug: L6-20P. Ethernet and serial connections. |
$649.00 |
|
DPCS12-20L
|
Zero U vertical PDU with 12 x NEMA 5-15R outlets, 120V AC, 20A, 1.9kVA, NEMA locking plug: L5-20P. Ethernet and serial connections. |
$849.00 |
|
DPCS12-30L
|
Zero U vertical PDU with 12 x NEMA 5-15R outlets, 120V AC, 30A, 2.9kVA, NEMA locking plug: L5-30P. Ethernet and serial connections. |
$949.00 |
|
DPCS12A-16
|
Zero U vertical PDU with 12 x IEC C-13 outlets, 230V AC, 16A, 3.7kVA, IEC60309 plug: 6H-P. Ethernet and serial connections. |
$849.00 |
|
DPCS20-20
|
Zero U vertical PDU with 20 x NEMA 5-15R outlets, 120V AC, 20A, 1.9kVA, NEMA plug: 5-20P. Ethernet and serial connections. |
$1,149.00 |
|
DPCS20-20L
|
Zero U vertical PDU with 20 x NEMA 5-15R outlets, 120V AC, 20A, 1.9kVA, NEMA locking plug: L5-20P. Ethernet and serial connections. |
$1,149.00 |
|
DPCS20-30L
|
Zero U vertical PDU with 20 x NEMA 5-15R outlets, 120V AC, 30A, 2.9kVA, NEMA locking plug: L5-30P. Ethernet and serial connections. |
$1,249.00 |
|
DPCS20A-16
|
Zero U vertical PDU with 20 x IEC C-13 outlets, 230V AC, 16A, 3.7kVA, IEC60309 plug: 6H-P. Ethernet and serial connections. |
$1,149.00 |
|
DPCS20A-20L6
|
Zero U vertical PDU with 20 x IEC C-13 outlets, 208V AC, 20A, 3.3kVA, NEMA locking plug: L6-20P. Ethernet and serial connections. |
$1,149.00 |
|
DPCS20A-32
|
Zero U vertical PDU with 20 x IEC C-13 outlets, 230V AC, 32A, 7.4kVA, IEC60309 plug: 6H-P. Ethernet and serial connections. |
$1,249.00 |
|
DPXR20-20
|
2U horizontal PDU with 20 x NEMA 5-15R outlets, 120V AC, 20A, 1.9kVA, NEMA plug: 5-20P. Ethernet and serial connections. |
$949.00 |
|
DPXR20-20L
|
2U horizontal PDU with 20 x NEMA 5-15R outlets, 120V AC, 20A, 1.9kVA, NEMA locking plug: L5-20P. Ethernet and serial connections. |
$949.00 |
|
DPXR20-30L
|
2U horizontal PDU with 20 x NEMA 5-15R outlets, 120V AC, 30A, 2.9kVA, NEMA locking plug: L5-30P. Ethernet and serial connections. |
$1,049.00 |
|
DPXR20A-30L6
|
2U horizontal PDU with 20 x IEC C-13 outlets, 208V AC, 30A, 5.0kVA, NEMA locking plug: L6-30P. Ethernet and serial connections. |
$1,249.00 |
|
DPXR8-15
|
1U horizontal PDU with 8 x NEMA 5-15R outlets, 120V AC, 15A, 1.4kVA, NEMA plug: 5-15P. Ethernet and serial connections. |
$649.00 |
|
DPXS12-20
|
Zero U vertical PDU with 12 x NEMA 5-15R outlets, 120V AC, 20A, 1.9kVA, NEMA plug: 5-20P. Ethernet and serial connections. |
$849.00 |
|
DPXS20A-30L6
|
Zero U vertical PDU with 20 x IEC C-13 outlets, 208V AC, 30A, 5.0kVA, NEMA locking plug: L6-30P. Ethernet and serial connections. |
$1,249.00 |
|
PX-5314
|
Zero U vertical PDU with 12 x IEC C-19 outlets, 400V AC 3PH Wye, 16A, 11.1kVA, IEC 60309 plug. Ethernet and serial connections. |
$1,749.00 |
|
PX-5318
|
Zero U vertical PDU with 12 x IEC C-19 outlets, 400V AC 3PH Wye, 32A, 22.2kVA, IEC 60309 plug. Ethernet and serial connections. |
$2,095.00 |
|
PX-5528
|
Zero U vertical PDU with 18 x IEC C-13 and 6 x IEC C-19 outlets, 400V AC 3PH Wye, 32A, 22.2kVA, IEC 60309 plug. Ethernet and serial connections. |
$2,349.00 |
|
PX-5532
|
Zero U vertical PDU with 24 x IEC C-13 outlets, 250V AC 3PH Delta, 35A, 12.5-14.4kVA, 50A 250V 4-wire twist-lock plug CS8365C. Ethernet and serial connections. |
$1,975.00 |
|
PX-5534
|
Zero U vertical PDU with 24 IEC outlets: 21 x C-13 and 3 x C-19, 250V AC 3PH Delta, 35A, 12.5-14.4kVA, 50A 250V 4-wire twist-lock plug CS8365C. Ethernet and serial connections. |
$1,975.00 |
|
These are U.S. MSRPs only; prices are set by the reseller and prices vary in other countries. |
|
D2CIM-PWR
|
Dominion KX II CIM for Remote Power Control and Dominion PX (KX II models only) |
$99.00 |
|
P2CIM-PWR
|
Dominion KX and Paragon II CIM for remote power control. Not for Dominion KX II |
$99.00 |
|
CSCSPCS-1
|
1' Cat5e adapter (RJ-45 Male to RJ-45 Female) to connect Dominion SX to RPC remote power control unit |
$10.00 |
|
DPX-ENVHUB4
|
4-port hub for Raritan DPX environmental sensors only; comes with mounting bracket and RJ12-to-RJ12 cable to connect to, and receive power from, PX |
$49.00 |
|
CSCSPCS-1-5PK
|
Package of 5 CSCSPCS-1 1' Cat5e adapters (RJ-45 Male to RJ-45 Female) to connect Dominion SX to RPC remote power control unit |
$45.00 |
|
CSCSPCS-10
|
10' Cat5e cable (RJ-45 Male to RJ-45 Male) to connect Dominion SX to RPC remote power control unit |
$25.00 |
|
DPX-T1
|
Single temperature sensor - 10ft (3m) cable length - RJ12 connector |
$59.00 |
|
DPX-T1H1
|
Single combo temperature and humidity sensors - 10ft (3m) cable length - RJ12 connector |
$125.00 |
|
DPX-T2H2
|
Dual combo temperature and humidity sensors - 10ft (3m) cable length and additional 10ft (3m) between combination sensors- RJ12 connector |
$175.00 |
|
WARDPCR20-20/1
|
1-Yr Extended Warranty for DPCR20-20 Gold |
$190.00 |
|
WARDPCR20-20/2
|
2-Yr Extended Warranty for DPCR20-20 Platinum |
$237.00 |
|
WARDPCR20-20L/1
|
1-year warranty for DPCR20-20L Gold |
$190.00 |
|
WARDPCR20-20L/2
|
2-year warranty for DPCR20-20L Platinum |
$237.00 |
|
WARDPCR20-30L/1
|
1-Yr Extended Warranty for DPCR20-30L Gold |
$210.00 |
|
WARDPCR20-30L/2
|
2-Yr Extended Warranty for DPCR20-30L Platinum |
$262.00 |
|
WARDPCR20A-30L6/1
|
1-Yr Extended Warranty for DPCR20A-30L6 Gold |
$250.00 |
|
WARDPCR20A-30L6/2
|
2-Yr Extended Warranty for DPCR20A-30L6 Platinum |
$313.00 |
|
WARDPCR20A-32/1
|
1-Yr Extended Warranty for DPCR20A-32 Gold |
$210.00 |
|
WARDPCR20A-32/2
|
2-Yr Extended Warranty for DPCR20A-32 Platinum |
$262.00 |
|
WARDPCR8-15/1
|
1-Yr Extended Warranty for DPCR8-15 Gold |
$130.00 |
|
WARDPCR8-15/2
|
2-Yr Extended Warranty for DPCR8-15 Platinum |
$162.00 |
|
WARDPCR8A-16/1
|
1-Yr Extended Warranty for DPCR8A-16 Gold |
$130.00 |
|
WARDPCR8A-16/2
|
2-Yr Extended Warranty for DPCR8A-16 Platinum |
$162.00 |
|
WARDPCR8A-20L6/1
|
1-Yr Extended Warranty for DPCR8A-20L6 Gold |
$130.00 |
|
WARDPCR8A-20L6/2
|
2-Yr Extended Warranty for DPCR8A-20L6 Platinum |
$162.00 |
|
WARDPCS12-20/1
|
1-Yr Extended Warranty for DPCS12-20 Gold |
$170.00 |
|
WARDPCS12-20/2
|
2-Yr Extended Warranty for DPCS12-20 Platinum |
$212.00 |
|
WARDPCS12-20L/1
|
1-Year waranty for DPCS12-20L Gold |
$170.00 |
|
WARDPCS12-20L/2
|
2-year warranty for DPCS12-20L Platinum |
$212.00 |
|
WARDPCS12-30L/1
|
1-year warranty for DPCS12-30L Gold |
$190.00 |
|
WARDPCS12-30L/2
|
2-year warranty for DPCR12-30L Platinum |
$237.00 |
|
WARDPCS12A-16/1
|
1-Yr Extended Warranty for DPCS12A-16 Gold |
$170.00 |
|
WARDPCS12A-16/2
|
2-Yr Extended Warranty for DPCS12A-16 Platinum |
$212.00 |
|
WARDPCS20-20/1
|
1-Yr Extended Warranty for DPCS20-20 Gold |
$230.00 |
|
WARDPCS20-20/2
|
2-Yr Extended Warranty for DPCS20-20 Platinum |
$287.00 |
|
WARDPCS20-20L/1
|
1-Yr Extended Warranty for DPCS20-20L Gold |
$230.00 |
|
WARDPCS20-20L/2
|
2-Yr Extended Warranty for DPCS20-20L Platinum |
$287.00 |
|
WARDPCS20-30L/1
|
1-Yr Extended Warranty for DPCS20-30L Gold |
$250.00 |
|
WARDPCS20-30L/2
|
2-Yr Extended Warranty for DPCS20-30L Platinum |
$312.00 |
|
WARDPCS20A-16/1
|
1-Yr Extended Warranty for DPCS20A-16Gold |
$230.00 |
|
WARDPCS20A-16/2
|
2-Yr Extended Warranty for DPCS20A-16Platinum |
$287.00 |
|
WARDPCS20A-20L6/1
|
1-Yr Extended Warranty for DPCS20A-20L6 Gold |
$230.00 |
|
WARDPCS20A-20L6/2
|
2-Yr Extended Warranty for DPCS20A-20L6 Platinum |
$287.00 |
|
WARDPCS20A-30L6/1
|
1-Yr Extended Warranty for DPCS20A-30L6 Gold |
$250.00 |
|
WARDPCS20A-30L6/2
|
2-Yr Extended Warranty for DPCS20A-30L6 Platinum |
$312.00 |
|
WARDPCS20A-32/1
|
1-Yr Extended Warranty for DPCS20A-32Gold |
$250.00 |
|
WARDPCS20A-32/2
|
2-Yr Extended Warranty for DPCS20A-32Platinum |
$262.00 |
|
WARDPXR20-20/1
|
1-Yr Extended Warranty for DPXR20-20 Gold |
$230.00 |
|
WARDPXR20-20/2
|
2-Yr Extended Warranty for DPXR20-20 Platinum |
$287.00 |
|
WARDPXR20-20L/1
|
1-year warranty for DPXR20-20L Gold |
$190.00 |
|
WARDPXR20-20L/2
|
2-year warranty for DPXR20-20L Platinum |
$237.00 |
|
WARDPXR20-30L/1
|
1-Yr Extended Warranty for DPXR20-30L Gold |
$210.00 |
|
WARDPXR20-30L/2
|
2-Yr Extended Warranty for DPXR20-30L Platinum |
$262.00 |
|
WARDPXR20A-30L6/1
|
1-Yr Extended Warranty for DPXR20A-30L6 Gold |
$250.00 |
|
WARDPXR20A-30L6/2
|
2-Yr Extended Warranty for DPXR20A-30L6 Platinum |
$313.00 |
|
WARDPXR8-15/1
|
1-Yr Extended Warranty for DPCR8-15 Gold |
$130.00 |
|
WARDPXR8-15/2
|
2-Yr Extended Warranty for DPCR8-15 Platinum |
$162.00 |
|
WARDPXS12-20/1
|
1-Yr Extended Warranty for DPXS12-20 Gold |
$170.00 |
|
WARDPXS12-20/2
|
2-Yr Extended Warranty for DPXS12-20 Platinum |
$212.00 |
|
WARPX-5532/1
|
1-Yr Extended Warranty for PX-5532 Gold |
$395.00 |
|
WARPX-5532/2
|
2-Yr Extended Warranty for PX-5532 Platinum |
$494.00 |
|
WARPX-5534/1
|
1-Yr Extended Warranty for PX-5534 Gold |
$395.00 |
|
WARPX-5534/2
|
2-Yr Extended Warranty for PX-5534 Platinum |
$494.00 |
|
These are U.S. MSRPs only; prices are set by the reseller and prices vary in other countries. |