Home » Products » Power Accessories » Environmental & Security Sensors
Our suite of SmartSensors delivers unparalleled insight into your operations, providing a comprehensive view of the environment within your data center or any location that houses IT equipment. With four main monitoring categories available, including environmental, water detection, security, and Sensor Hubs, our SmartSensors suite enables you to manage your operations more effectively and safeguard your mission-critical IT assets.
To learn more about our SmartSensor solutions, click here.
(DX2-T1) Monitors and records temperature data.
(DX2-T1H1) Monitors and records temperature and humidity data.
(DX2-T2H2) Kit includes two sensor packages: two DX2-T1H1 sensors.
(DX2-T3H1) Kit includes three sensor packages: two DX2-T1 sensors and one DX2-T1H1 sensor.
(DX2-AF1) Monitors indoor airflow, measuring the increase and decrease of air movement and flow velocity.
(DX2-T1DP1) Monitors temperature and differential air pressure data.
(DX2-PS) Monitors indoor dust/particle density levels flowing through the sensor.
(DX2-WSF-35-KIT, DX2-WSF-70-KIT, DX2-WSF-100-KIT) Detects the presence of water/glycol leaks.
(DX2-WSC-35-KIT, DX2-WSC-70-KIT, DX2-WSC-100-KIT) Detects the presence of water/glycol leaks as well as marks the specific location of the leak.
(DX2-PIR) Detects motion via passive infrared technology.
(DX2-VBR) Detects shock and vibrations over a range of frequencies.
(DX2-CC2) Is an actuator that detects and controls a signal to/from connected third-party dry contacts.
(DX2-D2) Is an actuator that detects and controls a signal to/from connected third-party dry contacts.
(DX2-PD2) Is an actuator with a switchable 12V output that detects and controls a signal to/from connected third-party dry contacts.
(DX2-D2C6) Is an actuator that detects and controls a signal to/from connected third-party dry contacts and contact closures and can change their electrical signal into an action.
(DX2-PD2C5) Is an actuator with a switchable 12V output that detects and controls a signal to/from connected third-party dry contacts and contact closures and can change their electrical signal into an action.
(DX2-ENVHUB4) Is an accessory to Raritan rack power managing devices, that extends the deployment of SmartSensors by increasing the number of connected sensors.
(DX2-REMHUB4) Is an accessory to Raritan SRC-0800 and SRC-0803 Smart Rack Controllers that increases the number of connected sensors and the distance of the deployment.