Raritan's data center power products include rack power distribution units (rack PDUs), inline meters, transfer switches, and branch circuit monitoring systems. Leveraging Xerus Technology Platform, all Raritan power distribution products improve uptime and availability by making power management devices easier to deploy, control, and manage remotely across multiple locations. Natively compatible with DCIM software, Raritan power distribution products allow you to easily scale new environmental monitoring and access control devices as well as gather actionable insights for quicker, smarter decision making.
The PX Intelligent Rack PDU series provides reliable power distribution for IT equipment cabinets. It offers metering at the inlet, outlet, and PDU circuit breaker level. Support for 120 to 400V: single or three-phase. Form factors from Zero to 3U. Plus environmental monitoring support.
Learn More
The PX Inline Meter series is a simple way to add power and environment monitoring to other vendors’ basic PDUs. It also monitors standalone IT equipment. Simply wire or plug the inline meter into existing circuits. See real-time power data, and check for hot spots.
Learn More
The branch circuit monitoring system provides data center and facilities managers with real-time and historical views of electrical capacity and power usage at the panelboard, floor PDU, RPP, or overhead busway. Add metering to an existing data center, or install within a new construction.
Learn More
The Raritan Hybrid Rack Transfer Switch prevents downtime in cabinets with single power supply devices. It provides power metering at the inlet, outlet, and branch circuit level. It also offers outlet-level switching for better remote power control. Its patent-pending hybrid design allows for reliable load transfers within 4 to 8ms.
Learn More
The PXO-line of compact, intelligent power distribution units (PDUs), provides visibility and control to locations that are not readily available by IT personnel. The slim and space-saving chassis design allows the device to be mounted almost anywhere and is a perfect application for powering IT and audiovisual systems.
Learn More
Raritan’s Asset Management Tags and Sensors, combined with Raritan’s DCIM software, provide an accurate, automated, real-time inventory of all IT assets and their locations.
The SmartLock door access control system is a networked, plug-and-play control solution designed to easily improve physical security and compliance for your IT and whitespace assets.
SmartSensors for temperature, humidity, airflow, air pressure, water, dust/particles, vibration, and contact closures help data center managers identify hot spots, efficiently and optimally cool equipment, prevent costly downtime, and maintain data center security.
Smart Rack Controller (SRC) is an intelligent sensor management solution for environmental conditions, asset location, physical access, and more...
Cat5 KVM switches, also known as analog or matrix switches provide access to servers and PC’s using Cat5 type cables over distances of up to 1,000 feet. This is useful for small labs and server rooms.
MasterConsole® Digital is the next generation of Cat5 KVM switches for small to midsized (SMB) IT environments. It is ideal for performing system maintenance, administration, and troubleshooting. Master Console Digital supports the latest digital video interfaces and analog video, along with stereo audio. A single switch can connect to 8, 16, or 32 servers and can be cascaded 2 levels to support up to 1024 connections at distances up to 150 feet (45 meters).
MasterConsole Digital Dual (MCD-DUAL) is the new dual-head Cat5 KVM switch line in the MCD product family. Raritan’s dual-monitor KVM switch enables a single user to manage and control multiple dual-head devices and support borderless mouse switching.
CommandCenter Secure Gateway (CC-SG) is a series of all-in-one hardware or virtual appliances that consolidate access to PCs, physical servers, virtual servers, KVM switches, and serial console servers. There’s also support for remote access and power control through service processors and IP tools including: HP® iLO, Dell ® DRAC, IBM® RSA II and IMM, IPMI, RDP, VNC, SSH, and Telnet, as well as web browser applications.
Learn More
Power IQ® DCIM Monitoring Software enables data center and facility managers to closely monitor and efficiently utilize their existing data center power infrastructure. Data center health maps, power analytics, cooling charts, and reports can alert you to potential trouble, and help you to understand real-time power load, trends, and capacity at all levels of infrastructure. A configurable dashboard provides vendor agnostic views of power capacity, environmental health, and energy consumption.
Raritan’s desktop KVM switches are convenient, economical solutions for SMB (small and medium business) providing remote access and control to multiple computers at the desktop eliminating the clutter of extra keyboards, mice, and monitors.
Raritan’s expreZo™ EZswitch is an affordable PS/2 and USB KVM switch providing consolidated desktop or at-the-rack KVM switching of multiple servers and PCs.
CompuSwitch® is a multi-platform, single-user KVM switch that provides reliable central access and control of up to 64 PCs from one keyboard, monitor and mouse.
The latest generation of Raritan DVI HD KVM extender over Cat5 provides 1080p HD video quality and protection while enabling remote access to DVI and VGA ports on PCs, servers or KVM switches.
The Dominion® KX User Stations are standalone appliances for high performance IP access to servers connected to Dominion® KX III and KX IV switches, accessed by DSAM, RDP, VNC, VMware virtual machines, web links and SSH connections, together with optional CommandCenter integration.
Raritan’s new Dominion Serial Access Modules (DSAM), users can manage up to 8 serial devices connected to a Dominion KX III KVM-over-IP switch.
Raritan offers a full line of Computer Interface Modules (CIMs) for a wide variety of data center KVM switches.
Raritan offers a wide range of converters, adapters and emulators for the data center that convert keyboard, monitor and mouse signals to other platforms.
Power cables, category 5 UTP cables, ultra thin KVM cables, and more. Raritan has an answer for all your cabling needs with an array of options and sizes to support all platforms in your data center.
Raritan’s Local Console Controller LCC-USB-VGA is a console switch device that allows two consoles to access a single computer on a first-come, first-serve basis.
Legrand’s fiber-to-Ethernet media converter is specifically designed for electrical power substation (IEC 61000-4-5). It provides a high level of interference immunity and extended transmission range (up to 10km) in industrial applications.
Raritan provides a variety of KVM-over-IP Switches that leverage today’s Ethernet and TCP/IP networks to provide anytime/anywhere remote access, control and management. Our Dominion KVM-over-IP switches provide at-the-rack access plus unlimited IP access and control via LAN, WAN and the Internet. Suitable for small labs to the largest enterprise data centers, Raritan is the market leader in KVM-over-IP
KX III is a series of high performance KVM-over-IP switches for data centers, labs and server rooms. A single switch can connect to 8, 16, 32, or 64 multi-platform servers and serial devices. It accommodates 1, 2, 4, or 8 remote users and 1 local user. Easily connect to VGA, HDMI, DVI, DisplayPort, USB, PS/2 and serial ports. The high performance User Station is perfect for broadcast studios, labs and control rooms.
Learn More
The Dominion KX IV–101 is an ultra-high performance, single-port KVM over-IP Switch. It provides high-performance, flexible, KVM-over-IP remote access, control, and management, supporting 4K video resolution and 1080p at 60 frames-per-second. It is Raritan’s 4th generation Dominion KX switch and our most powerful KVM-over-IP switch to date.
Designed for small to midsize businesses (SMBs), Raritan’s economical KVM-over-IP switch enables IT, data center, lab, and network administrators to remotely manage computer and serial devices to maximize uptime, avoid unnecessary travel and quickly resolve issues.
Learn More
Environment sensors for temperature, humidity, airflow, air pressure, water, and contact closure help data center managers identify hot spots, efficiently and optimally cool equipment, prevent costly downtime and maintain data center security.
A series of vertical and horizontal mounting bracket options are available to ease the installation of Raritan rack power distribution products into racks, IT cabinets, and other structures.
Prevent accidental power cord disconnects with SecureLock - an integrated locking system of power cords and rack PDU outlets which secures power cords to rack PDUs.
Raritan provides a variety of integrated, 1U console drawers for at-the-rack access of servers and KVM switches in data centers, server rooms, and other space critical environments. Consisting of an integrated LCD screen, keyboard and touchpad, these 17” and 19” units provide convenient and powerful access and control. Combination console drawers and KVM switches are also available.
Raritan’s NEW LCD console drawers with integrated KVM switch is for small to midsized (SMB) IT environments. The product features a 17” LCD drawer with an integrated KVM switch that supports 8 or 16 connected devices with a single at-the-rack user console for space saving and convenient server access. The digital KVM interface supports VGA, DVI, HDMI, DisplayPort video and stereo audio.
Manage your data center racks with Raritan’s 17" and 19" KVM Console Drawers featuring an LED-backlit LCD display for greater energy savings.
Raritan’s desktop KVM switches are convenient, economical solutions for SMB (small and medium business) providing remote access and control to multiple computers at the desktop eliminating the clutter of extra keyboards, mice, and monitors.
Raritan Secure Switches (RSS) are secure desktop KVM switches that are tested and certified to meet the requirements of the NIAP Version 4.0 Protection Profile required by the US/Canadian government and military agencies for secure connection and isolation of computer systems at different classification levels.
Serial console servers, also known as terminal servers, provide IT and network administrators secure, serial-over-IP access and control of serial devices — anytime, anywhere. Raritan provides the most powerful, secure, reliable and easy-to-use console server on the market. Our Dominion SX II provides convenient, Java-free access to servers, networking devices, security appliances, rack PDUs, virtual hosts, and wireless/telecom equipment. Our Dominion KSX II provides combined KVM-over-IP and Serial console server access.
The Raritan Dominion SX II is a next-generation serial console server /terminal server providing serial-over-IP access and control of devices anytime, anywhere.